IESNA:LM-63-2002
[TEST]P1389386
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16794.6
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
119.8 165.8 258.0 492.9 1077.9 1552.3 1920.8 2229.5 2551.9 2925.0 3399.5 4002.9 4827.4 6232.3 8051.8 10023.3 12289.6 13855.8 
14325.6 13786.7 12556.8 11405.2 10299.7 8936.2 5831.6 2975.7 1580.0 1202.2 1096.3 1077.9 1054.8 792.3 391.5 294.8 96.7 36.9 0.0 
119.8 161.2 248.7 506.7 1059.5 1575.4 1916.2 2220.2 2547.3 2952.6 3404.1 3998.3 4836.6 6149.4 8093.3 10092.4 12225.1 13800.5 
14380.9 13878.8 12662.7 11529.6 10318.1 8936.2 5969.8 2920.4 1616.8 1216.1 1100.9 1073.3 1054.8 796.9 386.9 290.2 96.7 36.9 0.0 
119.8 161.2 239.5 465.2 976.5 1487.8 1911.6 2206.4 2551.9 2948.0 3404.1 4007.5 4758.3 5817.8 7618.8 9839.1 12211.3 13897.2 
14625.0 14390.1 13358.3 12349.5 10940.0 9392.3 6891.0 3602.1 1943.9 1340.4 1133.2 1073.3 1045.6 948.9 396.1 281.0 115.2 46.1 0.0 
119.8 156.6 230.3 405.4 856.8 1349.6 1842.5 2188.0 2519.7 2902.0 3381.0 3873.9 4495.8 5288.0 6656.1 8816.5 11538.8 13924.9 14952.1 
15058.0 14523.7 13888.0 12777.9 10677.4 8157.8 4818.2 2653.2 1644.5 1225.3 1082.5 1018.0 939.7 396.1 253.3 129.0 59.9 0.0 
119.8 156.6 211.9 336.3 681.7 1151.6 1658.3 2082.1 2404.5 2796.0 3196.8 3629.8 4177.9 4739.9 5486.1 6826.5 9171.2 12446.2 14887.6 
15739.8 15537.1 15085.7 14998.1 14284.2 11709.2 7595.8 3952.2 2326.2 1451.0 1036.4 829.1 741.6 456.0 230.3 161.2 87.5 0.0 
119.8 152.0 193.5 281.0 479.1 889.0 1354.3 1814.9 2229.5 2561.1 2952.6 3371.8 3786.4 4297.7 4864.3 5624.3 6757.5 8834.9 12404.8 
15417.3 16619.6 16458.3 15905.6 16172.7 15808.9 13888.0 8544.7 3781.8 1773.4 1027.2 667.9 511.3 386.9 216.5 179.6 124.4 0.0 
119.8 147.4 175.0 221.1 317.8 515.9 893.6 1299.0 1759.6 2197.2 2584.1 2938.8 3358.0 3800.2 4251.6 4841.2 5633.5 6739.0 8355.8 
11055.1 14555.9 17038.7 17780.3 17430.3 17241.4 17269.0 16034.6 11202.5 4919.5 1879.4 755.4 465.2 345.5 276.4 225.7 184.3 0.0 
119.8 138.2 156.6 179.6 221.1 285.6 410.0 640.3 990.4 1381.9 1787.2 2243.3 2685.5 3136.9 3579.1 4062.8 4670.8 5398.6 6365.9 7687.9 
9641.0 12119.2 15122.5 17872.5 18535.8 18181.1 17780.3 16412.3 13081.9 7139.8 3072.4 1018.0 483.7 368.5 299.4 258.0 0.0 
119.8 138.2 156.6 175.0 211.9 267.2 377.7 585.0 907.4 1275.9 1681.3 2114.3 2570.3 3026.3 3477.8 3956.8 4546.4 5246.6 6195.5 7559.0 
9341.6 11704.6 14666.5 17522.4 18554.2 18217.9 17706.6 16444.5 13703.8 7945.9 3491.6 1165.4 483.7 377.7 313.2 271.8 0.0 
119.8 133.6 142.8 152.0 161.2 179.6 202.7 248.7 313.2 428.4 617.2 866.0 1188.4 1524.7 1930.0 2363.0 2855.9 3500.8 4237.8 5177.5 6448.8 
7816.9 9668.6 11842.8 14740.2 16624.2 15813.5 13551.8 10373.4 7024.6 4652.4 2773.0 1529.3 737.0 313.2 304.0 0.0 
119.8 124.4 129.0 129.0 129.0 129.0 129.0 129.0 129.0 138.2 147.4 165.8 188.9 225.7 267.2 336.3 433.0 589.6 824.5 1183.8 1695.1 2257.1 2888.2 3358.0 
3758.7 4541.8 5725.6 6269.2 5642.7 4440.5 3238.2 2303.2 1441.8 543.5 82.9 27.6 0.0 
119.8 124.4 124.4 119.8 119.8 115.2 110.6 105.9 105.9 105.9 105.9 105.9 110.6 115.2 124.4 133.6 156.6 198.1 276.4 400.7 580.4 723.2 727.8 589.6 
502.1 649.5 1064.1 1570.8 1626.0 1216.1 663.3 317.8 129.0 50.7 23.0 13.8 0.0 
119.8 119.8 115.2 110.6 105.9 105.9 96.7 92.1 87.5 87.5 87.5 82.9 82.9 78.3 78.3 78.3 82.9 92.1 119.8 179.6 239.5 244.1 152.0 96.7 69.1 59.9 
50.7 50.7 46.1 41.5 36.9 23.0 18.4 18.4 13.8 13.8 0.0 
119.8 115.2 105.9 96.7 92.1 92.1 82.9 78.3 69.1 59.9 55.3 50.7 46.1 41.5 32.2 27.6 23.0 18.4 18.4 18.4 13.8 9.2 9.2 4.6 4.6 4.6 9.2 9.2 4.6 9.2 9.2 9.2 9.2 
9.2 13.8 13.8 0.0 
119.8 105.9 96.7 87.5 82.9 73.7 64.5 50.7 41.5 36.9 27.6 23.0 13.8 13.8 9.2 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 4.6 9.2 9.2 
9.2 0.0 
119.8 101.3 87.5 78.3 73.7 59.9 50.7 36.9 27.6 18.4 13.8 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 9.2 9.2 
0.0 
119.8 96.7 82.9 73.7 64.5 50.7 36.9 27.6 18.4 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 4.6 
0.0 
119.8 96.7 82.9 69.1 59.9 46.1 32.2 23.0 13.8 9.2 4.6 0.0 0.0 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 
0.0 
119.8 96.7 82.9 69.1 55.3 46.1 27.6 18.4 13.8 4.6 0.0 0.0 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 
0.0 
119.8 96.7 82.9 69.1 55.3 46.1 32.2 23.0 13.8 4.6 0.0 13.8 9.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
119.8 96.7 82.9 69.1 59.9 46.1 32.2 23.0 18.4 9.2 9.2 13.8 9.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 0.0 
0.0 
119.8 96.7 82.9 69.1 55.3 46.1 32.2 23.0 18.4 9.2 9.2 18.4 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 
0.0 
